IESNA:LM-63-2002
[TEST]P952211
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25926
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3565 3833.9 4122.5 4412.5 4634.8 4771 4853.7 4900.2 4951.5 5011
5087.6 5191.6 5331.8 5497.4 5698.5 6037.1 6548.7 7227.2 8065.1 9113
10486.5 12063.2 13741.7 15268.4 16191.1 15722.6 14784.8 13528.3 12018.7 10219.8
7944.1 5675.9 3714.8 2159.4 950.1 294.1 0
3565 3848.4 4173.3 4495.2 4732.5 4876.8 4945.1 4961.9 4973 4982.9
4998.7 5032.7 5094.8 5172.7 5301.2 5569.7 6040.5 6723 7612.2 8672.4
9942.2 11404.1 13090.5 14913.8 16741.9 17227.6 16197.3 14871.7 13479.9 11896.5
9679.5 7295.9 5077.8 3091.2 1444.6 460.3 0
3565 3863 4224.2 4577.7 4830.2 4982.6 5036.3 5023.6 4994.6 4954.7
4909.8 4873.6 4857.8 4848.2 4904.1 5102.4 5532.3 6218.7 7159.1 8231.6
9398 10745.1 12439.4 14559.1 17292.8 18732.5 17609.8 16215.1 14941.2 13573.4
11415 8916 6440.6 4023.1 1939.2 626.6 0
3565 3883.7 4274.5 4651.9 4917.3 5061.4 5085.7 5024.6 4929.6 4820.1
4705.4 4602.8 4524.6 4471.2 4511.2 4745.4 5266.7 6065.8 7091.7 8217.9
9400.3 10678.5 12179.6 14038 16645.7 18659.6 17889.3 16346.1 14999.7 13615.6
11570.8 9139 6717.8 4332.6 2202.5 773.5 0
3565 3904.3 4325 4726.2 5004.5 5139.9 5135.3 5025.4 4864.7 4685.5
4501 4332.2 4191.3 4094.2 4118.4 4388.3 5001.2 5912.8 7024.1 8204.3
9402.6 10611.7 11919.8 13517.1 15998.7 18586.5 18168.6 16477.1 15058.4 13657.6
11726.6 9362 6994.9 4642.4 2465.8 920.4 0
3565 3916.6 4352.3 4771 5057.3 5178.2 5136.6 4970 4742.4 4505.6
4282.6 4090.1 3939.1 3857.1 3953.7 4377.6 5188.6 6321.6 7678.9 9149
10620.2 12066 13538.4 15151.5 17545.3 20003.4 19969.2 18353.2 16736.2 14970.2
12747.9 10138.4 7581.3 5045.9 2797.5 1086.2 0
3565 3928.9 4379.7 4815.7 5109.8 5216.5 5138 4914.6 4620.1 4325.7
4064.1 3848 3686.8 3620 3789.1 4367 5376 6730.4 8334 10093.5
11837.7 13520.4 15156.9 16785.8 19092 21420.4 21769.9 20229.1 18413.8 16282.8
13769.1 10914.7 8167.3 5449.5 3128.9 1252 0
3565 3935.1 4396.3 4839.9 5133.3 5229.4 5124.3 4863.8 4531 4214.3
3947 3732.8 3580 3536.2 3769.6 4456.4 5593.5 7126 8984 11045.2
13094 15074.7 17009.9 18884.6 21339.1 23558.3 23843 22311.1 20205.5 17624.7
14713.7 11584.6 8519.2 5596.3 3212.2 1259.1 0
3565 3941.3 4412.9 4864 5156.7 5242.2 5110.6 4813 4441.9 4103
3830.2 3617.7 3473.1 3452.2 3750 4545.9 5811.1 7521.6 9634.2 11996.8
14350.2 16628.9 18862.9 20983.3 23586.2 25696.1 25916 24393.1 21997 18966.4
15658.3 12254.7 8870.9 5742.9 3295.5 1266.1 0
3565 3938.5 4425.5 4875.6 5165.6 5243.6 5094.5 4777.1 4387.2 4042.5
3773 3563.7 3422.8 3415.9 3747 4592.4 5919.4 7753.9 10028.9 12555.6
15109.7 17539.3 19945.7 22326 25037.4 27037.5 27058 25287.8 22494.3 19016.8
15405.2 11819.7 8171.2 5193 2855 1062.9 0
3565 3941.3 4412.9 4864 5156.7 5242.2 5110.6 4813 4441.9 4103
3830.2 3617.7 3473.1 3452.2 3750 4545.9 5811.1 7521.6 9634.2 11996.8
14350.2 16628.9 18862.9 20983.3 23586.2 25696.1 25916 24393.1 21997 18966.4
15658.3 12254.7 8870.9 5742.9 3295.5 1266.1 0
3565 3935.1 4396.3 4839.9 5133.3 5229.4 5124.3 4863.8 4531 4214.3
3947 3732.8 3580 3536.2 3769.6 4456.4 5593.5 7126 8984 11045.2
13094 15074.7 17009.9 18884.6 21339.1 23558.3 23843 22311.1 20205.5 17624.7
14713.7 11584.6 8519.2 5596.3 3212.2 1259.1 0
3565 3928.9 4379.7 4815.7 5109.8 5216.5 5138 4914.6 4620.1 4325.7
4064.1 3848 3686.8 3620 3789.1 4367 5376 6730.4 8334 10093.5
11837.7 13520.4 15156.9 16785.8 19092 21420.4 21769.9 20229.1 18413.8 16282.8
13769.1 10914.7 8167.3 5449.5 3128.9 1252 0
3565 3916.6 4352.3 4771 5057.3 5178.2 5136.6 4970 4742.4 4505.6
4282.6 4090.1 3939.1 3857.1 3953.7 4377.6 5188.6 6321.6 7678.9 9149
10620.2 12066 13538.4 15151.5 17545.3 20003.4 19969.2 18353.2 16736.2 14970.2
12747.9 10138.4 7581.3 5045.9 2797.5 1086.2 0
3565 3904.3 4325 4726.2 5004.5 5139.9 5135.3 5025.4 4864.7 4685.5
4501 4332.2 4191.3 4094.2 4118.4 4388.3 5001.2 5912.8 7024.1 8204.3
9402.6 10611.7 11919.8 13517.1 15998.7 18586.5 18168.6 16477.1 15058.4 13657.6
11726.6 9362 6994.9 4642.4 2465.8 920.4 0
3565 3883.7 4274.5 4651.9 4917.3 5061.4 5085.7 5024.6 4929.6 4820.1
4705.4 4602.8 4524.6 4471.2 4511.2 4745.4 5266.7 6065.8 7091.7 8217.9
9400.3 10678.5 12179.6 14038 16645.7 18659.6 17889.3 16346.1 14999.7 13615.6
11570.8 9139 6717.8 4332.6 2202.5 773.5 0
3565 3863 4224.2 4577.7 4830.2 4982.6 5036.3 5023.6 4994.6 4954.7
4909.8 4873.6 4857.8 4848.2 4904.1 5102.4 5532.3 6218.7 7159.1 8231.6
9398 10745.1 12439.4 14559.1 17292.8 18732.5 17609.8 16215.1 14941.2 13573.4
11415 8916 6440.6 4023.1 1939.2 626.6 0
3565 3848.4 4173.3 4495.2 4732.5 4876.8 4945.1 4961.9 4973 4982.9
4998.7 5032.7 5094.8 5172.7 5301.2 5569.7 6040.5 6723 7612.2 8672.4
9942.2 11404.1 13090.5 14913.8 16741.9 17227.6 16197.3 14871.7 13479.9 11896.5
9679.5 7295.9 5077.8 3091.2 1444.6 460.3 0
3565 3833.9 4122.5 4412.5 4634.8 4771 4853.7 4900.2 4951.5 5011
5087.6 5191.6 5331.8 5497.4 5698.5 6037.1 6548.7 7227.2 8065.1 9113
10486.5 12063.2 13741.7 15268.4 16191.1 15722.6 14784.8 13528.3 12018.7 10219.8
7944.1 5675.9 3714.8 2159.4 950.1 294.1 0
3565 3804.5 4057.5 4305.3 4499.3 4622 4698.4 4742.8 4787.9 4843.9
4923.8 5035.4 5180.8 5347.8 5555.4 5854.6 6282.7 6843.4 7547.3 8384.3
9387.9 10442.1 11376.7 12039.1 12204.6 11507.6 10521.4 9347.8 8067.2 6678.9
5087.5 3560.8 2294.2 1327.8 597.3 195.6 0
3565 3775 3992.6 4198.2 4363.7 4473.1 4543.2 4585.3 4624.2 4676.6
4760 4879 5029.9 5198.5 5412.1 5672.1 6016.8 6459.5 7029.5 7655.4
8289.1 8821 9011.8 8809.7 8217.9 7292.6 6258 5167.3 4115.7 3138.2
2231 1445.7 873.5 496.3 244.6 97.1 0
3565 3743.7 3927.7 4099.1 4232.8 4324.8 4382.3 4409.8 4431.3 4460.3
4512.8 4594.9 4701.2 4812.1 4938.5 5080.1 5259.9 5495 5804.5 6134.2
6440.1 6638.7 6594.9 6286.9 5713.5 4938.3 4147.3 3372.4 2655.3 2030
1473.4 998.4 643.2 395.6 211.5 87.7 0
3565 3712.5 3863 4000.1 4102 4176.6 4221.4 4234.3 4238.4 4243.9
4265.5 4310.6 4372.5 4425.8 4464.9 4488.2 4502.8 4530.6 4579.4 4612.9
4591.1 4456.3 4177.9 3764.1 3209.1 2583.9 2036.7 1577.6 1195 921.8
715.7 551 413.1 295.2 178.5 78.3 0
3565 3681.1 3797.7 3903.6 3984.9 4038.4 4062.3 4049.6 4014.6 3971.6
3929.2 3900.9 3887.6 3871.2 3840.3 3787.4 3714.4 3639.2 3569.3 3511.6
3448.6 3342.3 3166.1 2917.7 2595.1 2209.1 1861.7 1527.9 1209.2 964.6
754.6 577.4 424.1 297.1 177.6 77.3 0
3565 3649.6 3732.6 3807.2 3867.7 3900.2 3903.2 3864.9 3790.8 3699.4
3593.1 3491.2 3402.5 3316.3 3215.9 3086.5 2926.2 2748.1 2559.3 2410.2
2306.2 2228.5 2154.4 2071.2 1981.2 1834.2 1686.8 1478.1 1223.3 1007.5
793.4 604 435 299.3 176.5 76.3 0
3565 3619.5 3671.8 3722.2 3767.2 3786.5 3771.6 3706.6 3594.6 3463.1
3316.3 3182.1 3070 2973.2 2878.2 2766.3 2632.7 2485.4 2328.9 2205.1
2122.9 2068.7 2029.5 1982.9 1911.8 1788.1 1665 1490.3 1279.6 1087.4
882.9 690.8 508.6 353.5 216.1 92.5 0
3565 3589.4 3610.9 3637.3 3666.6 3672.8 3640 3548.4 3398.4 3226.9
3039.7 2873.1 2737.4 2630 2540.4 2446 2339.3 2222.8 2098.5 2000
1939.6 1909.1 1904.6 1894.7 1842.4 1742.2 1643.3 1502.4 1335.9 1167.2
972.4 777.7 582.1 407.7 255.8 108.8 0
3565 3560.3 3553.4 3558.9 3569.8 3571.2 3527.4 3415.9 3244.2 3051.4
2859.8 2709.4 2599.9 2519.2 2448.1 2365.3 2266.1 2155.3 2030.1 1911.8
1823.6 1775.7 1780.5 1785.3 1770.2 1733.3 1644.4 1499.3 1335.9 1180.6
1034.2 879.6 703.8 511.6 333.1 140.9 0
3565 3527.8 3496.6 3485.4 3490.9 3497.7 3468.6 3379.7 3234.7 3070.1
2910.5 2770.9 2648.2 2540.7 2439.2 2332.7 2216.2 2092.4 1969.3 1859.4
1762.7 1690.6 1652.3 1629.3 1607.7 1582.5 1529.4 1434.8 1314.7 1180.9
1029 876.9 703.4 517.4 340.6 150.5 0
3565 3501.6 3447.1 3419.5 3421.4 3440.8 3441.4 3389.7 3281.2 3138.9
2989.8 2847.5 2708.9 2576.7 2449 2321.8 2191.4 2059.5 1937.2 1832.6
1738.9 1667.1 1615.1 1575.1 1537.5 1494.7 1436.1 1357.1 1259.4 1143
999.9 853.5 683.9 507.8 330.4 146.4 0
3565 3475.4 3397.5 3353.7 3351.9 3384.2 3414.3 3399.5 3327.7 3207.7
3069.1 2924.1 2770 2612.6 2459 2310.9 2166.7 2026.7 1905.4 1805.8
1715.2 1643.7 1578 1521 1467.2 1407 1342.7 1279.4 1204.1 1105.1
970.6 830.1 664.2 498.2 320.1 142.3 0
3565 3451.8 3355.9 3299 3297.2 3347.8 3419.2 3459.2 3431.3 3325.9
3175.4 3011.5 2842.5 2670.5 2503.2 2342.6 2189.5 2045.3 1921 1820.6
1738.2 1678.3 1627.1 1573.8 1513.6 1436.4 1354.1 1275.8 1191.8 1087
953.4 812.6 649.5 487.8 308.5 140.1 0
3565 3428.2 3314.4 3244.2 3242.5 3311.7 3424.1 3518.8 3535 3444.4
3281.9 3098.8 2915 2728.5 2547.2 2374.2 2212.4 2064.1 1936.8 1835.2
1761.3 1712.8 1676.1 1626.6 1559.8 1465.8 1365.3 1272.3 1179.5 1069.1
936 795.1 634.8 477.4 296.9 137.9 0
3565 3407.6 3277.8 3198.1 3192.8 3272.6 3414 3550.5 3601.3 3530.7
3366.8 3167 2971.5 2782.7 2600.9 2427.7 2264.1 2113 1983.3 1880.7
1804.3 1752.2 1718.5 1676.4 1617 1532.5 1436.7 1338.2 1237.5 1114.8
969.9 822.7 657.7 475.5 287 137.5 0
3565 3386.9 3241.1 3151.9 3143 3233.7 3403.9 3582.1 3667.6 3617
3451.8 3235.1 3028.1 2837 2654.6 2481.3 2315.8 2162.1 2029.9 1926.2
1847.1 1791.4 1760.9 1726.2 1674.2 1599.2 1508.2 1404.3 1295.5 1160.4
1003.8 850.2 680.6 473.6 277 137.1 0
3565 3366.1 3207.9 3111.1 3097.2 3186.2 3362.7 3548.9 3652.3 3626.3
3483.5 3270.4 3056.8 2868.9 2692.9 2528.6 2370.2 2221 2090.9 1986.4
1901 1841.6 1805 1769.7 1718.4 1646.4 1553.4 1447.1 1332.4 1193.7
1034.1 876.2 702.5 465.9 255.8 120.9 0
3565 3345.5 3174.5 3070.5 3051.4 3138.9 3321.5 3515.8 3636.9 3635.5
3515.1 3305.8 3085.6 2900.9 2731.2 2576 2424.8 2279.8 2151.9 2046.6
1954.9 1892 1848.9 1813.3 1762.7 1693.6 1598.5 1489.8 1369.4 1227.1
1064.3 902.2 724.4 458.3 234.6 104.7 0
3565 3329.5 3148.9 3040 3015 3092.4 3255.3 3428.1 3536.6 3539.7
3436.6 3249.9 3043 2861.8 2703.3 2563.1 2428 2295.5 2174.5 2072.5
1988.3 1931.5 1890.7 1855.6 1805.1 1732.5 1632.7 1519.3 1396.1 1253.2
1088.1 927.2 743.4 498.8 272.5 120.5 0
3565 3313.3 3123.2 3009.6 2978.4 3045.9 3189.1 3340.4 3436.5 3444
3358.2 3194 3000.3 2822.5 2675.6 2550.3 2431 2311.3 2197 2098.5
2021.7 1971 1932.7 1897.7 1847.5 1771.3 1666.9 1548.9 1422.7 1279.4
1111.9 952.1 762.3 539.3 310.5 136.5 0
3565 3300.3 3105.3 2988.3 2954.6 3015.1 3142.3 3271.5 3351.9 3357
3280.8 3134 2957.4 2788.2 2643.8 2521.1 2406.2 2290.3 2178.2 2085.4
2020.8 1978.2 1942.6 1907.7 1858.4 1781.8 1677.7 1559.4 1432.9 1291.4
1124.5 963.9 777.9 565.8 343.4 149.8 0
3565 3287.3 3087.3 2967 2930.6 2984.3 3095.5 3202.5 3267.5 3269.8
3203.6 3073.9 2914.1 2753.8 2612.2 2491.8 2381.4 2269.5 2159.4 2072.3
2020.3 1985.3 1952.4 1917.7 1869.4 1792.4 1688.4 1569.8 1443 1303.4
1137.1 975.7 793.4 592.4 376.2 163.1 0
3565 3277.2 3074.6 2952.3 2916.7 2968.9 3074.1 3170.8 3226.9 3227
3166.4 3049 2901.4 2745.5 2599.5 2468.7 2347.8 2227.8 2111.7 2029.9
1986.4 1957.6 1928.4 1893.3 1845.6 1770.9 1667.7 1550.8 1427.5 1290.6
1130.8 966.9 789.6 590.7 373.5 159.8 0
3565 3267.1 3061.9 2937.8 2902.9 2953.5 3052.7 3138.9 3186.1 3184.1
3129.3 3024 2888.6 2737.1 2586.9 2445.7 2314.4 2186.1 2064.1 1987.5
1952.4 1930 1904.3 1869 1821.9 1749.4 1647.1 1531.9 1412.1 1277.7
1124.5 957.9 785.9 588.9 370.7 156.2 0
3565 3257.8 3052.2 2929.1 2895.5 2947.3 3044.5 3128.5 3173.1 3169.7
3115.8 3017.8 2888.6 2738.2 2584.2 2433.6 2291.7 2153.1 2025.3 1951.6
1919.3 1900.3 1878.3 1843.3 1795.4 1721.5 1620 1506.7 1388 1254.7
1105.2 938.5 759.8 566.9 353.5 147.5 0
3565 3248.4 3042.5 2920.4 2888.2 2941 3036.3 3118 3160.1 3155.3
3102.4 3011.7 2888.6 2739.5 2581.4 2421.4 2269.3 2120.2 1986.6 1915.9
1886.2 1870.8 1852.3 1817.4 1768.8 1693.6 1593.1 1481.6 1363.9 1231.9
1085.9 919 733.5 544.7 336.3 138.4 0
3565 3236.7 3032.9 2913.9 2885.1 2939.9 3035.6 3116.3 3156 3149.2
3094.5 3009.6 2890.6 2741.5 2580.1 2414.5 2255.9 2098.5 1961.7 1892
1863.2 1849.6 1833.1 1797.6 1748.3 1669 1571.8 1462.4 1342 1210.7
1065.7 902.9 703.2 525.3 318.7 130 0
3565 3248.4 3042.5 2920.4 2888.2 2941 3036.3 3118 3160.1 3155.3
3102.4 3011.7 2888.6 2739.5 2581.4 2421.4 2269.3 2120.2 1986.6 1915.9
1886.2 1870.8 1852.3 1817.4 1768.8 1693.6 1593.1 1481.6 1363.9 1231.9
1085.9 919 733.5 544.7 336.3 138.4 0
3565 3257.8 3052.2 2929.1 2895.5 2947.3 3044.5 3128.5 3173.1 3169.7
3115.8 3017.8 2888.6 2738.2 2584.2 2433.6 2291.7 2153.1 2025.3 1951.6
1919.3 1900.3 1878.3 1843.3 1795.4 1721.5 1620 1506.7 1388 1254.7
1105.2 938.5 759.8 566.9 353.5 147.5 0
3565 3267.1 3061.9 2937.8 2902.9 2953.5 3052.7 3138.9 3186.1 3184.1
3129.3 3024 2888.6 2737.1 2586.9 2445.7 2314.4 2186.1 2064.1 1987.5
1952.4 1930 1904.3 1869 1821.9 1749.4 1647.1 1531.9 1412.1 1277.7
1124.5 957.9 785.9 588.9 370.7 156.2 0
3565 3277.2 3074.6 2952.3 2916.7 2968.9 3074.1 3170.8 3226.9 3227
3166.4 3049 2901.4 2745.5 2599.5 2468.7 2347.8 2227.8 2111.7 2029.9
1986.4 1957.6 1928.4 1893.3 1845.6 1770.9 1667.7 1550.8 1427.5 1290.6
1130.8 966.9 789.6 590.7 373.5 159.8 0
3565 3287.3 3087.3 2967 2930.6 2984.3 3095.5 3202.5 3267.5 3269.8
3203.6 3073.9 2914.1 2753.8 2612.2 2491.8 2381.4 2269.5 2159.4 2072.3
2020.3 1985.3 1952.4 1917.7 1869.4 1792.4 1688.4 1569.8 1443 1303.4
1137.1 975.7 793.4 592.4 376.2 163.1 0
3565 3300.3 3105.3 2988.3 2954.6 3015.1 3142.3 3271.5 3351.9 3357
3280.8 3134 2957.4 2788.2 2643.8 2521.1 2406.2 2290.3 2178.2 2085.4
2020.8 1978.2 1942.6 1907.7 1858.4 1781.8 1677.7 1559.4 1432.9 1291.4
1124.5 963.9 777.9 565.8 343.4 149.8 0
3565 3313.3 3123.2 3009.6 2978.4 3045.9 3189.1 3340.4 3436.5 3444
3358.2 3194 3000.3 2822.5 2675.6 2550.3 2431 2311.3 2197 2098.5
2021.7 1971 1932.7 1897.7 1847.5 1771.3 1666.9 1548.9 1422.7 1279.4
1111.9 952.1 762.3 539.3 310.5 136.5 0
3565 3329.5 3148.9 3040 3015 3092.4 3255.3 3428.1 3536.6 3539.7
3436.6 3249.9 3043 2861.8 2703.3 2563.1 2428 2295.5 2174.5 2072.5
1988.3 1931.5 1890.7 1855.6 1805.1 1732.5 1632.7 1519.3 1396.1 1253.2
1088.1 927.2 743.4 498.8 272.5 120.5 0
3565 3345.5 3174.5 3070.5 3051.4 3138.9 3321.5 3515.8 3636.9 3635.5
3515.1 3305.8 3085.6 2900.9 2731.2 2576 2424.8 2279.8 2151.9 2046.6
1954.9 1892 1848.9 1813.3 1762.7 1693.6 1598.5 1489.8 1369.4 1227.1
1064.3 902.2 724.4 458.3 234.6 104.7 0
3565 3366.1 3207.9 3111.1 3097.2 3186.2 3362.7 3548.9 3652.3 3626.3
3483.5 3270.4 3056.8 2868.9 2692.9 2528.6 2370.2 2221 2090.9 1986.4
1901 1841.6 1805 1769.7 1718.4 1646.4 1553.4 1447.1 1332.4 1193.7
1034.1 876.2 702.5 465.9 255.8 120.9 0
3565 3386.9 3241.1 3151.9 3143 3233.7 3403.9 3582.1 3667.6 3617
3451.8 3235.1 3028.1 2837 2654.6 2481.3 2315.8 2162.1 2029.9 1926.2
1847.1 1791.4 1760.9 1726.2 1674.2 1599.2 1508.2 1404.3 1295.5 1160.4
1003.8 850.2 680.6 473.6 277 137.1 0
3565 3407.6 3277.8 3198.1 3192.8 3272.6 3414 3550.5 3601.3 3530.7
3366.8 3167 2971.5 2782.7 2600.9 2427.7 2264.1 2113 1983.3 1880.7
1804.3 1752.2 1718.5 1676.4 1617 1532.5 1436.7 1338.2 1237.5 1114.8
969.9 822.7 657.7 475.5 287 137.5 0
3565 3428.2 3314.4 3244.2 3242.5 3311.7 3424.1 3518.8 3535 3444.4
3281.9 3098.8 2915 2728.5 2547.2 2374.2 2212.4 2064.1 1936.8 1835.2
1761.3 1712.8 1676.1 1626.6 1559.8 1465.8 1365.3 1272.3 1179.5 1069.1
936 795.1 634.8 477.4 296.9 137.9 0
3565 3451.8 3355.9 3299 3297.2 3347.8 3419.2 3459.2 3431.3 3325.9
3175.4 3011.5 2842.5 2670.5 2503.2 2342.6 2189.5 2045.3 1921 1820.6
1738.2 1678.3 1627.1 1573.8 1513.6 1436.4 1354.1 1275.8 1191.8 1087
953.4 812.6 649.5 487.8 308.5 140.1 0
3565 3475.4 3397.5 3353.7 3351.9 3384.2 3414.3 3399.5 3327.7 3207.7
3069.1 2924.1 2770 2612.6 2459 2310.9 2166.7 2026.7 1905.4 1805.8
1715.2 1643.7 1578 1521 1467.2 1407 1342.7 1279.4 1204.1 1105.1
970.6 830.1 664.2 498.2 320.1 142.3 0
3565 3501.6 3447.1 3419.5 3421.4 3440.8 3441.4 3389.7 3281.2 3138.9
2989.8 2847.5 2708.9 2576.7 2449 2321.8 2191.4 2059.5 1937.2 1832.6
1738.9 1667.1 1615.1 1575.1 1537.5 1494.7 1436.1 1357.1 1259.4 1143
999.9 853.5 683.9 507.8 330.4 146.4 0
3565 3527.8 3496.6 3485.4 3490.9 3497.7 3468.6 3379.7 3234.7 3070.1
2910.5 2770.9 2648.2 2540.7 2439.2 2332.7 2216.2 2092.4 1969.3 1859.4
1762.7 1690.6 1652.3 1629.3 1607.7 1582.5 1529.4 1434.8 1314.7 1180.9
1029 876.9 703.4 517.4 340.6 150.5 0
3565 3560.3 3553.4 3558.9 3569.8 3571.2 3527.4 3415.9 3244.2 3051.4
2859.8 2709.4 2599.9 2519.2 2448.1 2365.3 2266.1 2155.3 2030.1 1911.8
1823.6 1775.7 1780.5 1785.3 1770.2 1733.3 1644.4 1499.3 1335.9 1180.6
1034.2 879.6 703.8 511.6 333.1 140.9 0
3565 3589.4 3610.9 3637.3 3666.6 3672.8 3640 3548.4 3398.4 3226.9
3039.7 2873.1 2737.4 2630 2540.4 2446 2339.3 2222.8 2098.5 2000
1939.6 1909.1 1904.6 1894.7 1842.4 1742.2 1643.3 1502.4 1335.9 1167.2
972.4 777.7 582.1 407.7 255.8 108.8 0
3565 3619.5 3671.8 3722.2 3767.2 3786.5 3771.6 3706.6 3594.6 3463.1
3316.3 3182.1 3070 2973.2 2878.2 2766.3 2632.7 2485.4 2328.9 2205.1
2122.9 2068.7 2029.5 1982.9 1911.8 1788.1 1665 1490.3 1279.6 1087.4
882.9 690.8 508.6 353.5 216.1 92.5 0
3565 3649.6 3732.6 3807.2 3867.7 3900.2 3903.2 3864.9 3790.8 3699.4
3593.1 3491.2 3402.5 3316.3 3215.9 3086.5 2926.2 2748.1 2559.3 2410.2
2306.2 2228.5 2154.4 2071.2 1981.2 1834.2 1686.8 1478.1 1223.3 1007.5
793.4 604 435 299.3 176.5 76.3 0
3565 3681.1 3797.7 3903.6 3984.9 4038.4 4062.3 4049.6 4014.6 3971.6
3929.2 3900.9 3887.6 3871.2 3840.3 3787.4 3714.4 3639.2 3569.3 3511.6
3448.6 3342.3 3166.1 2917.7 2595.1 2209.1 1861.7 1527.9 1209.2 964.6
754.6 577.4 424.1 297.1 177.6 77.3 0
3565 3712.5 3863 4000.1 4102 4176.6 4221.4 4234.3 4238.4 4243.9
4265.5 4310.6 4372.5 4425.8 4464.9 4488.2 4502.8 4530.6 4579.4 4612.9
4591.1 4456.3 4177.9 3764.1 3209.1 2583.9 2036.7 1577.6 1195 921.8
715.7 551 413.1 295.2 178.5 78.3 0
3565 3743.7 3927.7 4099.1 4232.8 4324.8 4382.3 4409.8 4431.3 4460.3
4512.8 4594.9 4701.2 4812.1 4938.5 5080.1 5259.9 5495 5804.5 6134.2
6440.1 6638.7 6594.9 6286.9 5713.5 4938.3 4147.3 3372.4 2655.3 2030
1473.4 998.4 643.2 395.6 211.5 87.7 0
3565 3775 3992.6 4198.2 4363.7 4473.1 4543.2 4585.3 4624.2 4676.6
4760 4879 5029.9 5198.5 5412.1 5672.1 6016.8 6459.5 7029.5 7655.4
8289.1 8821 9011.8 8809.7 8217.9 7292.6 6258 5167.3 4115.7 3138.2
2231 1445.7 873.5 496.3 244.6 97.1 0
3565 3804.5 4057.5 4305.3 4499.3 4622 4698.4 4742.8 4787.9 4843.9
4923.8 5035.4 5180.8 5347.8 5555.4 5854.6 6282.7 6843.4 7547.3 8384.3
9387.9 10442.1 11376.7 12039.1 12204.6 11507.6 10521.4 9347.8 8067.2 6678.9
5087.5 3560.8 2294.2 1327.8 597.3 195.6 0
3565 3833.9 4122.5 4412.5 4634.8 4771 4853.7 4900.2 4951.5 5011
5087.6 5191.6 5331.8 5497.4 5698.5 6037.1 6548.7 7227.2 8065.1 9113
10486.5 12063.2 13741.7 15268.4 16191.1 15722.6 14784.8 13528.3 12018.7 10219.8
7944.1 5675.9 3714.8 2159.4 950.1 294.1 0
